??
CAD model selection
SJC-20C-GR-3x3
HELP_VARIABLE
Company
Sungil Machinery
Description
SJC-20C - Jaw Coupling
Bill of material
SJC-20C-GR-3x3
PN
Product No.
FM
Fastening Method
PCOL
D
20.0
L
30.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
NT
Normal Torque
2.5 N.m
MT
Max. Torque
20,000 N.m
MI
Moment of Inertia
9.7x10^-7 kg.m^2
MASS
Mass
15.4 g
UD
Bearing Dia
4.8
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D